Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Sammode
Musset GR
Sammode
Musset GR
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5UPIA2C45
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Forhåndsvisning av bilde
PREVIEWPERLINE
ORDERNO
cladding
CLADDING
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
family
FAMILY
finition
FINITION
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
1
5UPIA2C45
Anodized aluminum reflector Silver
Inox
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 1m cable, source and wall box.
Sammode
Musset GR
Silver
Indoor & Outdoor
2 grilles perforées inox
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Sammode
- Musset GR
Order number
5UPIA2C45
Siste endring
03.07.2023 05:34:11
Enhet
Klassifiseringer
CNS
CNSERPBASE Object Properties
Order Number
5UPIA2C45